2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

083XT4EKC

Expand Table
EN
Preview Image
PREVIEWPERLINE
ORDERNO
apparent power
APPARENT_POWER
calculate coefficient of utilization
CALCULATE_COEFFICIENT_OF_UTILIZATION
category
CATEGORY
coefficient of utilization
COEFFICIENT_OF_UTILIZATION
cost
COST
default elevation
DEFAULT_ELEVATION
edition number
EDITION_NUMBER
energy efficiency class
ENERGY_EFFICIENCY_CLASS
ip rating
IP_RATING
lamp
LAMP
manufacturer name
MANUFACTURER_NAME
massunit
MASSUNIT
material
MATERIAL
1
083XT4EKC
0
0
Lighting Fixtures
0
0
0
Type 75 Mini
Compatible with lamps from A+ to E
IP20
E27 ES Lamp UK/EU - E26 US/CANADA
Anglepoise
1
Steel & Aluminium - Painted / Plated (as needed)
Show compressed display (1 product)
Order number083XT4EKC
Latest change15.10.2025 07:12:28
Unit

Classifications

CNS

CNSERPBASE Object Properties